Temperature Humidity Sensors for Pinpointing Humidity with Accuracy
Based on a unique capacitive cell, our temperature and humidity sensors are designed for high volume applications where humidity measurement is needed.
Product Features:
Capabilities for TE's Humidity Sensor Portfolio
- Strict linear response curve through humidity (0-100%) and temperature (-40 to 125°C) respectively
- Specific polymer combined with calibration slope and offset skills
- Industry leading response time (t63% in 2 sec)
- Even after condensation, the response time is t63% in 5 sec, enabling best in class overall system performance
- An optional filter membrane is specially designed to support harsh environments
- Specific die structure and IP67 rated sealing with filter options
- Even after high humidity exposure or condensation events
±2%
Typical Accuracy
2 sec
response time; 5 seconds after condensation
IP67
Ingress Protection with filter