Miniature Pressure Transducers
TE Connectivity offers a range of miniature and subminiature pressure transducers that are perfectly suited for applications that require lightweight and small size solutions where space is limited. Our transducers are manufactured with a range of housing materials including stainless steel and titanium. A variety of form factors are available for applications from engines, aerospace, medical devices, robotics, and oil & gas downhole exploration. These pressure sensors are suitable for both static and dynamic applications.
Applications
- Hydraulic and pneumatic systems
- Motor sports: oil, coolant, fuel, and brake systems
- Robotics and machine control
- Automotive testing
- Marine and flight testing
- General lab equipment testing
- Downhole exploration
- Pore water measurement
- Medical devices
- Aerospace

Customizable Options

Extremely small size

Wide temperature range
Product Features by Transducer Type
Miniature Pressure Transducers
XPM4, XPM6, XPC10, XPM10, XP5, EPRB, EB100 Models
- 0.5 to 1,000 bar (7.5 to 15,000 psi) for certain series
- High operating temperature range
- High frequency response up to 750kHz
- Optional temperature output
- Stainless steel or titanium port material options
Subminiature Pressure Transducers
EPL, EPB, XPR Models
- 0.35 to 350 bar (5 to 5,000 psi)
- Extreme small size with a thickness down to 0.51mm (0.02”)
- High resonance frequency up to 1.7 MHz
- Diaphragm diameter as small as 1.27mm (0.05”)
- Coating for high humidity or water