CLOSE X

CMA CALCULATOR

The calculator below will allow you to easily determine the circular mil area measurement which will help determine the proper size crimp solution.

CIRCULAR MIL AREA (CMA) CALCULATOR
?

Having difficulty navigating our tool or need assistance to find a solution that meets your requirements? We can help!

Call or Email Us

Live Chat

Do you have a lead wire?

Your Circular Mil Area (CMA) is 0.

MAGNET WIRE TERMINATION SELECTION GUIDE

TE’s portfolio of magnet wire terminals provides you with options for making efficient connections. Whether terminating motors, solenoids, transformers, coils, or other magnet wire applications, TE has a product solution designed to meet your needs.

This guide highlights selected products from TE’s product line of insulation displacement connection (IDC) solutions for magnet wire from 36 - 12 AWG (0.13 - 2.05mm dia) and crimp solutions for magnet wire from 300 - 22,000 CMA (0.1 - 10mm2). For larger size film-insulated wire, up to 4/0 (105mm2), consider TE’s COPALUM terminals and splices.

Using the tool below, we will ask you a few basic questions about your application in order to guide you to some of our most popular product solutions.

STEP 1
?

Having difficulty navigating our tool or need assistance to find a solution that meets your requirements? We can help!

Call or Email Us

Live Chat

Application Tooling

What type of wire is used in your application?

Designed to terminate or splice copper wire, aluminum wire, or a combination of both, our magnet wire terminals and splices offer high-throughput solutions for original equipment manufacturing environments.