Raychem. Turning up the Heat

TE manufactures Raychem thermocouple wires and cables in four thermoelement combinations. Each provides accurate transmission of electromotive force (EMF) to a thermometer (pyrometer).

Combinations and gauges for myriad applications. All four types of thermocouple extension cables use 19-strand conductors and are available in twisted pair, jacketed twisted pair and shielded and jacketed twisted pair configurations. Wires and cables are insulated and jacketed with radiation-crosslinked ETFE, which has a continuous operating temperature of -65°C to +200°C. A range of cables is available from 16 AWG to 24 AWG.