Cable Strain Relief with Cable Breakouts and Cable Transition
TE's Raychem heat-shrinkable cable breakouts and cable transitions offer strain relief protection for cable assemblies used in harsh environments. These cable strain relief products help prevent penetrating exposure from salt water, fuels, and petroleum-based solvents. Cable breakouts and transitions are available in popular “T” or “Y” shapes or with several openings for multi-branched cables, and with a variety of exit angles and branches to offer strain relief, sealing and mechanical protection for multi-branched cable harness assemblies.
Product Features:
Breakouts/Transitions
- Abrasion resistance
- Self-sealing for waterproofing (sealant coated parts only)
- Mechanical protection
- Heat shrinkable for size range variability Ease of installation
- Temperature and solvent resistant
- Strain relief for cable break-outs
- Available in several sizes
85049
Qualified to SAE AS85049/142
QFT
Configurable heat-shrink transition
8:1
Largest transition available
TE offers multiple branch boots/breakouts from 2 to 8 individual branches to provide sealing and strain relief.
- John Kuster,
- Sr. Product Manager
Harness Systems and Their Components
Components | System 10 | System 20 | System 25 | System 30 | System 100 | System 200 | System 300 |
---|---|---|---|---|---|---|---|
Tubing | Versafit | NT-FR | DR-25 | VPB | ZHTM | RW-200 | RT555 |
Molded Part | -3, -4, -71 | -51 | -25 | -50 | -100 | -12 | -55 |
Adhesive | S1017, S1030 | S1124, S1048 | S1048, S1125 | S1125, S1255-04 | S1030, S1125 | S1125, S1255-04 | S1255-04 |
Precoat | /42, /180 | /164, /86 | /86, /225 | N/A | /180 | N/A | N/A |
Material Selection Table
Material number | Description | Operating Temperature Range |
---|---|---|
-3 | Semi-Rigid Modified Polyolefin | -55°C to 135°C |
-4 | Flexible Polyolefin | -55°C to 135°C |
-5 | Elastomer, Flexible | -70oC to 121oC |
-12 | Modified Fluroelastomer | -55°C to 200°C |
-25 | Fluid-Resistant Modified Elastomer | -75°C to 150°C |
-50 | Fluid-Resistant Modified Elastomer | -55°C to 150°C |
-51 | Chemical-Resistant Fluroelastomer | -55°C to 135°C |
-71 | Semi-Rigid Modified Polyolefin | -55°C to 135°C |
-100 | Low-Fire Hazard Material | -30°C to 105°C |
-130 | Semi-Rigid Modified Polyolefin | -20°C to 70°C |
M85049/142 Cross-Reference
Dash Number | Manufacture's Part Description |
---|---|
01 | R85049/142-01 |
02 | R85049/142-02 |
03 | R85049/142-03 |
04 | R85049/142-04 |
05 | R85049/142-05 |
06 | R85049/142-06 |
07 | R85049/142-07 |
08 | R85049/142-08 |
09 | R85049/142-09 |
10 | R85049/142-10 |
11 | R85049/142-11 |
12 | R85049/142-12 |
13 | R85049/142-13 |
Select Applications:
Breakouts/Transitions
- Power cable terminations
- Multiple branch harnesses