Seal and protect with molded boots
TE's Raychem heat-shrinkable boots and molded shapes fit the needs of nearly every electrical interconnect design and completes the bridge between sealed cable assemblies and connectors. Our heat shrink molded boots with adhesive coating form a watertight seal, helping protect cable from corrosion and mechanical abuse while providing excellent electrical insulating properties. Molded boots are available in bulbous and slim-line shapes and meet requirements for most mass-transit, military and commercial marine applications.
Product Features:
Specifications for Heat Shrink Boots
- Self-sealing for waterproofing (sealant coated parts only)
- Temperature and solvent resistant
- Heat shrinkability for range taking
- Materials are mil-spec qualified
- Ease of installation
- Abrasion resistance
- Mechanical protection
Instalite
Light Weight Molded Boot
Instalite boots are a lighter weight alternative of our -25 heat-shrink boots. Utilizing our expertise in fluid-resistant, modified elastomers. We have created semi-rigid, abrasion-resistant boots that are up to 30% lighter than our standard -25 boots. Instalite boots offer the same balance of high-temperature fluid resistance and long-term heat resistance.
Part Description | Avg Weight Savings |
---|---|
202K121-25L-0 | 20% |
202K132-25L-0 | 20% |
202K142-25L-0 | 20% |
202K153-25L-0 | 23% |
202K163-25L-0 | 28% |
202K174-25L-0 | 22% |
202K185-25L-0 | 21% |
Material Selection Table
Material Number | Description | Operating Tempature Range |
---|---|---|
-3 | Semi-Rigid Modified Polyolefin | -55oC to 135oC |
-4 | Flexible Polyolefin | -55oC to 135oC |
-5 | Elastomer, Flexible | -70oC to 121oC |
-12 | Modified Fluroelastomer | -55oC to 200oC |
-25 | Fluid-Resistant Modified Elastomer | -75oC to 150oC |
-50 | Fluid-Resistant Modified Elastomer | -55oC to 150oC |
-51 | Chemical-Resistant Fluroelastomer | -55oC to 135oC |
-71 | Semi-Rigid Modified Polyolefin | -55oC to 135oC |
-100 | Low-Fire Hazard Material | -30oC to 105oC |
-130 | Semi-RIgid Modified Polyolefin | -20oC to 70oC |
Harness Systems and Their Components
Components | System 10 | System 20 | System 25 | System 30 | System 100 | System 200 | System 300 |
---|---|---|---|---|---|---|---|
Tubing | Versafit | NTFR | DR-25 | VPB | ZHTM | RW-200 | RT555 |
Molded Part | -3,-4,-71 | -51 | -25 | -50 | -100 | -12 | -55 |
Adhesive | S1017, S1030 | S1124, S1048 | S1048, S1125 | S1030, S1255-04 | S1030, S1125 | S1125, S1255-04 | S1255-04 |
Precoat | /41, /180 | /164, 186 | /86, /225 | N/A | /180 | N/A | N/A |
Select Applications
Heat Shrink Boots
- Cable terminations
- Factory built harnesses
- Repairable cable assemblies