Portfolio Overview
The end splice cap (ES-Cap) is designed to provide a mechanically tough solution within the operating environment. The ES-Cap, in black, is flame retardant, meaning the product will not propagate a flame, in an extremely high temperature burning situation.
The adhesive layer provides a tight seal, preventing any moisture from entering which could lead to any corrosive problems. It is important to apply this product to the capable application. Additionally, the thick adhesive layer can provide high performance in environments with extensive temperature ranges, making it applicable for multiple markets.
Applications
- End splices
- Splice configurations
- Wire protection
- Automotive
- Industrial Commercial Transportation
- Industrial (secondary market)
- Aerospace (secondary market)
Key Benefits
- Excellent sealing properties against automotive fluids and moisture, using an adhesive liner.
- Highly flame retardant.
- Clear caps for visibility during and after application.
- Multiple sizes of cap available to support multiple end wire splice configurations.
- 4:1 shrink ratio, allowing coverage of various wire sizes.
The end splice cap (ES-Cap) is designed to provide a mechanically tough solution within the operating environment. The ES-Cap, in black, is flame retardant, meaning the product will not propagate a flame, in an extremely high temperature burning situation.