One-Step Solution for wire terminations
TE's SolderSleeve wire terminators offer easy, one-step solutions for wire connections to pins, posts, tabs, and for mass wire terminations. Designed for applications up to 150°C (302°F), SolderSleeve discrete wire terminators are heat-shrinkable, thermoplastic sleeves that contain a precisely-engineered fluxed solder preform. SolderSleeve wire-to-pin, wire-to-post and wire-to-tab terminators can be supplied either in bulk or on a carrier tape to match connector terminal spacing, enabling termination of an entire row of wires at once.
Product Features
- Controlled soldering process
- Easy installation
- Low installed cost
- Optional tape carrier
- Prefluxed solder preform
- One-piece design
- Transparent sleeve
TE Connectivity’s (TE) dependable, economical wire and cable termination products provide solutions for hundreds of wire and cable interconnect requirements. All wire termination products are housed inside transparent heat-shrinkable insulation sleeves, which provide inspectability and can provide various levels of environmental protection. Most Raychem brand termination products incorporate a fluxed solder preform, which is essential for a highly controlled soldering process.
RoHS
B-155 is RoHS approved
UL
CWT, D-129 and D-141 are UL approved
TE's SolderSleeve terminators offer easy, one-step solutions for wire connections to pins, posts, and tabs and for mass wire terminations.
- WIre Termination to Pin/Post/Tab,
- Discrete Wire Terminators
Product Options
Product Series | Max Operating Temperature | Min. Wire Termperature Rating |
---|---|---|
B-155, CWT | 125oC (257oF) | 85oC (185oF) |
D-129, D-141, D-71X | 150oC (302oF) | 125oC (257oF) |
Agency Approval
Series | Agency |
---|---|
B-155 | RoHS |
CWT | UL and CUL E87681 |
D-129, D-141 | UL and CUL E87681 |
Applications: Discrete Wire Terminators
Cable harnessing and repair for:
- Maintenance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market