Login to access your orders, address book, product lists, and more.
In response to the growing demand for IoT designs, ever thinner and lighter devices, and quicker design turnaround times, TE Connectivity introduces a new standard portfolio of Board Level Shields (or BLS) with the ability to minimize crosstalk and reduce electromagnetic susceptibility.
Spokesperson: (V.O.) In response to the growing demand for IoT designs, ever thinner and lighter devices, and quicker design turnaround times, TE Connectivity introduces a new standard portfolio of Board Level Shields (or BLS) with the ability to minimize crosstalk and reduce electromagnetic susceptibility.
ON-DEMAND BLS DESIGNS
Reduce, Limit and Control EMI
Spokesperson: (V.O.) TE’s Standard Board Level Shields are machine stamped one-piece and two-piece metal cages that help provide isolation of board level components, minimize crosstalk, and reduce EMI susceptibility without impacting system speed.
Spokesperson: TE’s new portfolio is manufactured from both standard cold rolled steel as well as aluminum, which helps to provide up to 1/3 the density, offering better weight savings while delivering the same EMI suppression capabilities.
ON-DEMAND BLS DESIGNS
Reduce, Limit and Control EMI
• Aluminum saves weight by being up to 1/3 the density of cold rolled steel
• Aluminum provides up to 5 times better thermal conductivity than cold rolled steel
• Easily customized to fit complex
Spokesperson: (V.O.) Aluminum options also help provide up to 5 times better heat dissipation than cold rolled steel material, keeping the system’s shielded components running at a significantly cooler temperature.
While TE’s new standard portfolio of BLS products uses common standardized sizes and design features, BLS project can be easily customized to fit even the most specific and complex product design requirements.
Spokesperson: In most cases, TE aims to deliver custom working prototypes within 3 to 5 days
utilizing our vast experience with high-speed stamping, plating and automation.
ON-DEMAND BLS DESIGNS
Reduce, Limit and Control EMI
• Improved Time to Market
• Weight Savings
• Improved Thermal Conductivity
Spokesperson: (V.O.) With both cold rolled steel and aluminum options, TE’s new standard portfolio of Board Level Shields help deliver an on-demand solution for minimized crosstalk and reduced EMI susceptibility.
Improved Time to Market
Weight Savings
Improved Thermal Conductivity
Standard Board Level Shield Portfolio now available on demand from TE Connectivity
Contact your TE representative or distributor today.
Spokesperson: Want to learn more? Contact your TE representative or distributor today!
TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks.
Are you sure you want to close chat?
To begin your chat with TE please enter your details