Login to access your orders, address book, product lists, and more.
Compressive board-to-board connectors provide either power or signal connections between either two printed circuit boards or one printed circuit board and another electrical module.
Stable Connections for Small Devices
Narrator: As the need for smaller devices increases, so does the need for smaller connections and TE Connectivity (TE) is providing solutions to support these designs.
Compressive Board to Board Connectors
Signal & Power Connection with Small Form Factor
Narrator: The Compressive board to board connector system offers a stable and robust design with a wider range of options for signal and power connection solutions.
Compressive Board to Board Connectors
Signal & Power Connection with Small Form Factor
Low-cost, reliable and versatile solution for power or signal connection needs.
Ideal solution for board to board applications with small form factors:
Narrator: Highly reliable and versatile, the low cost compressive board to board connector system provides power or signal connections between two printed circuit boards or one printed circuit board and another electrical module. This series is ideal for smart phones, tablets, laptops, navigation systems and gaming consoles.
Jennifer Love
Product Manager, TE Connectivity
TE PM: TE’s Compressive board to board connector system is a low cost, highly reliable and flexible connector family providing both power and signal connections with a small form factor for stacking PC boards and various solutions such as FPC, electrical modules, speakers and motors.
Compressive Board to Board Connectors
Signal & Power Connection with Small Form Factor
The compressive connector has a rounded contact tip that aids in prevention of contact deformity during assembly.
TE PM: The Compressive Connector was designed with the contact tip in mind. In manufacturing assembly lines, contacts can become hooked to an operator’s glove, which may deform the contact. The rounded contact tip design of TE’s Compressive Connector aids in the prevention of contact deformity.
Jennifer Love
Product Manager, TE Connectivity
TE PM: A key feature of TE’s Compressive Connectors is the ability to handle current ratings up to 2.0 Amps, as well as the diverse working height, pin count and contact pitch options.
Product Features
Single row and dual row contact designs provide design versatility for PC Board
TE PM: Single row and dual row contact designs provide further versatility with connector length and width options supporting a variety of PC Board designs.
Product Features
The connector’s flat housing allows for easy attachment to pick and place equipment
TE PM: In addition, the flat area of the connector’s housing allows for the connector to attach easily to pick and place equipment.
Compressive Board to Board Connectors
Signal & Power Connection with Small Form Factor
Ideal choice in consumer applications
Versatile design options
Increased stability
Narrator: All of these features make TE’s Compressive board to board connector system an ideal choice in consumer applications, providing versatile options and increased stability.
Narrator:
Keeping your consumer electronic devices,
Smaller,
Thinner
And less expensive.
Compressive Board to Board Connectors
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today!
Narrator:
TE Connectivity
Every Connection Counts
Are you sure you want to close chat?
To begin your chat with TE please enter your details