DesignCon 2019: Power Solutions Rack

These products provide simple yet customizable designs that enable a standardized platform capable of efficiently distributing up to 500A of power per UL and CSA criteria, while offering improved electrical performance. Engineered solutions support multiple voltage requirements, low resistance and low milli-volt drop. Designers can realize operational and overall system cost savings with TE power products that support low energy consumption. These products are compatible with specifications for use in rack-level bus bar applications including power shelves, battery backup unit (BBU) shelves, IT trays and server sleds.