Login to access your orders, address book, product lists, and more.
Click video to watch our Small Form Factor Pluggable Double Density (SFP-DD) passive direct attach copper (DAC) cable link demonstrate a live 56Gbps PAM4 electrical interface. This interface consists of two channels utilizing a 56G PAM-4 SerDes chip driving and receiving traffic over a 28AWG SFP-DD direct attach copper (DAC) cable link. The data is transported through a Small Form Factor Pluggable Double Density Surface Mount (SFP-DD SMT) connector which is a pluggable form factor with two high speed electrical lanes. Offering backward compatibility to current SFP style interfaces, this demonstration highlights the SFP-DD connector and DAC's ability to run each of these 2 lanes at 56Gbps for a total aggregate data rate of 112 Gbps per connector, thus doubling the current limit of SFP style interfaces while also providing backwards compatibility with SFP DACs.
Are you sure you want to close chat?
To begin your chat with TE please enter your details