Login to access your orders, address book, product lists, and more.
We deliver for small spaces with fine pitch board-to-board (BtB) connectors and electromagnetic interference (EMI) shielded board-to-flexible printed circuit (FPC) connectors. This video explores key benefits and applications for both types.
Title: Fine Pitch Board-to-Board Connector Series
(Onscreen: Eric Himelright, Vice President, Internal Interconnect Data and Devices, TE Connectivity)
Narration from Eric Himelright:
“As an innovative leader in connectivity, TE Connectivity is proud to introduce the 0.4 millimeter fine pitch board-to-FPC connector solution with integrated EMI shield.
One of the lowest profile height board-to-board connectors in the market, with the industry’s first integrated EMI shield.”
(Onscreen: Lowest height board-to-board connectors in the market, with the industry’s first integrated EMI shield)
“This solution enables our customers to deliver even slimmer smartphones, tablets, and smart portable devices, while still delivering even higher data speeds.”
(Onscreen: 0.9 mm Total Height Equal to 0.5 mm Stacking Height BTB Connector)
“Just imagine, this new product at less than one millimeter total height includes a .5 millimeter receptacle connector, a standard .08 millimeter FPC, and a .3 millimeter stiffener plate.”
(Onscreen: 0.52 mm Receptacle Connector | 0.08 mm FPC |0.3 mm Stiffener Plate)
“We believe the unique design with integrated shielding capability is something our customers are going to love. It lowers the overall profile height of their devices, and streamlines their internal reliability testing process. Some important features of this exciting new product include:
(Onscreen: Full Shield Provides EMI protection)
A full shield providing EMI protection, specifically for high-speed data transmission,
(Onscreen: Visible Mating Alignment | Simple Mating and Un-mating)
…visible mating alignment, which allows for simple mating and un-mating, and
(Onscreen: Spring Clip Provide Robust and Strong Retention)
…a spring clip, which provides robust shield retention.
Our new EMI-shielded board-to-flex connector is part of our complete line-up of fine pitch board-to-board connector solutions.
Our commitment is producing high performance, high reliability, board-to-board and board-to-FPC connectors that enable our customers to offer some of the most advance and slimmest consumer devices. Our existing 0.4 millimeter pitch board-to-board connector has a robust body structure to eliminate housing breakage…
(Onscreen: Robust Body Structure Eliminates Housing Breakage)
…and is manufactured in a highly automated production environment to ensure consistent quality. Our new 0.35 millimeter pitch board-to-board connector with a locking peg design…
(Onscreen: Peg Locking Mechanism Provides Stronger Retention Force)
…provides a stronger retention force than industry alternatives. The tighter pitch also enables even smaller board footprints. Everyday connectors are rolling off our production line providing high quality, high technology products. Each product is carefully assembled and rigorously tested to ensure industry reliability."
(Onscreen: Eric Himelright, Vice President, Internal Interconnect Data and Devices, TE Connectivity)
"No matter where the fine pitch board-to-board connector is applied: smartphones, tablets, or wearables – we strive to deliver the highest quality and the best performance for you. We are TE Connectivity.”
(Onscreen: Te.com | search on TE fine pitch BTB)
Are you sure you want to close chat?
To begin your chat with TE please enter your details