Login to access your orders, address book, product lists, and more.
In today’s fast changing world of communication technology, where the miniaturization of antenna infrastructure demands ever-smaller products, TE Connectivity introduces the FullAXS Mini Connector Sealing System & Cable Assembly.
Narrator: In today’s fast changing world of communication technology, where the miniaturization of antenna infrastructure demands ever-smaller products, TE Connectivity introduces the FullAXS Mini Connector Sealing System & Cable Assembly.
FullAXS Mini Connector Sealing System & Cable Assembly
Miniaturized rugged connectivity
Narrator: Developed to help overcome challenging space constraints, while still supporting higher speed and bandwidth, TE’s FullAXS Mini products are the perfect solution to deliver power and signal connectivity anywhere on an x-TTA application.
FullAXS Mini Connector Sealing System & Cable Assembly
Miniaturized rugged connectivity
• 20% smaller than standard FullAXS products.
• Flexible sealing system
• Modular design enables connections anywhere
Narrator: An achievement in miniaturization design, FullAXS Mini Connectors are 20% smaller than standard FullAXS products. By combining a flexible sealing system with a modular design that allows for scalability in form, fit and function, FullAXS Mini Connectors are able to transmit power and signal using connections anywhere on the box.
STEFAN BORGAS
Product Manager, TE Connectivity
TE PM: TE’s FullAXS Mini Connector Sealing System and Cable Assemblies are one of the only product families available that enable two-finger, blind installs from any angle, including upside down. Designed with 3-sense locking feedback to indicate that a connection has been made, floating connections and a twist angle of only thirty degrees, FullAXS Mini connectors can be installed by field engineers of all levels of experience in virtually any location.
FullAXS Mini Connector Sealing System & Cable Assembly
Miniaturized rugged connectivity
• Water tight sealing up to IP65 and IP67
• F1 Rated for UV Protection
• Able to withstand lighting strikes
TE PM: With its rugged design and water tight sealing up to IP65 and IP67 levels, coupled with F1 rated UV protection, FullAXS Mini products are long lasting in a wide range of harsh environments, from extreme cold to punishing heat. And the FullAXS Mini Connectors’ shielded version is able to withstand a lightning strike up to twenty thousand amps at ten over three-hundred and fifty micro seconds.
Product Features
• Fiber optic floating cable assemblies
• Fixed copper cable assemblies
• Field installable versions
TE PM: The FullAXS mini product line includes: fiber optic floating cable assemblies that provide free-floating design on the Z-axis: fixed copper cable assemblies for ET power and RJ45: and field installable versions that offer on the spot, “full-proof” installation and uninstallation.
Product Features
• No cable buckling during or after installation
• Robust bayonet locking for fast and secure mating
• Open bulkhead for easy access to and removal of plug
TE PM: Some additional features of FullAXS Mini Connectors include: no cable buckling during or after installation, robust bayonet locking for fast and secure mating and an open bulkhead for easy access to the plug with a cutout that allows easy removal of the SFP module.
FullAXS Mini Connector Sealing System & Cable Assembly
Miniaturized rugged connectivity
• Efficient design
Narrator: FullAXS Mini connectors are twenty percent smaller with a modular design that allows connections to be made anywhere on the box. Their rugged, weather resistant design and one-handed, easy-to-install mating features allow them to be installed in virtually any environment.
• Efficient design
• Easy mating
• Long-lasting
FullAXS Mini Connector Sealing System & Cable Assembly from TE Connectivity.
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today!
FullAXS, TE Connectivity, TE connectivity (logo), and EVERY CONNECTION COUNTS are trademarks.
Narrator:
TE Connectivity
Every Connection Counts
FullAXS is a trademark.
Are you sure you want to close chat?
To begin your chat with TE please enter your details