Login to access your orders, address book, product lists, and more.
Designed to be one of the most flexible solutions on the market for making internal I/O connections on the board, TE’s Sliver product portfolio is a robust connector and cable assembly system that helps extend the reach for high data signals inside networking equipment from the microprocessors to other locations while maintaining optimal signal integrity.
Narrator: As rates increase for data communications equipment like servers, switches, routers and storage, standard material used on printed circuit boards (or PCBs) has too much uncontrolled signal loss to allow for clean transmission of these signals through PCB traces.
Narrator: To tackle this design challenge, TE Connectivity introduces its Sliver Internal Cabled Interconnects.
Sliver Internal Cabled Interconnects
Flexible high data rate connector system
Narrator: Designed to be one of the most flexible solutions on the market for making internal I/O connections on the board, TE’s Sliver product portfolio is a robust connector and cable assembly system that helps extend the reach for high data signals inside networking equipment from the microprocessors to other locations while maintaining optimal signal integrity.
Narrator: Used across many applications, data rates and protocols – such as PCI Express, SAS, Ethernet and InfiniBand, Sliver interconnect’s advanced technology simplifies design and helps lower overall costs by reducing the need for re-timers and more costly lower-loss PCB materials, while reaching speeds up to 25 gigabits per second with the use of TE high speed cable. TE’s Sliver Interconnect products are super slim, with a space saving 0.6 millimeter contact pitch that is up to thirty percent denser than existing solutions, allowing engineers to fit more inside the box.
Sliver Internal Cabled Interconnects
Flexible high data rate connector system
Eliminate costly re-timers and lower-loss PCB materials
• Reach up to 25 Gbps
• Space saving 0.6mm contact pitch
Narrator: TE’s solution features a highly robust metal housing design on the connector cage to help withstand cable pull and an active latch to provide additional connection security in data critical applications.
Product Features
• Accepts cabled and card edge connections
• Vertical and right angle configurations in multiple sizes
Narrator TE’s new Sliver technology simplifies overall system design and accepts both cabled and card edge connections with an industry leading portfolio of vertical and right angle configurations in multiple sizes.
Sliver Internal Cabled Interconnects
Flexible high data rate connector system
• Reliable Connections
• Space-Savings
• Lower Design Costs
Narrator: TE Connectivity’s Sliver Internal Cabled Interconnects provide a flexible, robust, and cost effective connector and cable assembly solution that helps improve performance and extends reach for high data rate signals within data networking applications.
Reliable connections
Space-savings
Lower design costs
Sliver Internal Cabled Interconnects from TE Connectivity
Contact your TE representative or distributor today.
Narrator: Want to learn more? Contact your TE representative or distributor today!
TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks.
Are you sure you want to close chat?
To begin your chat with TE please enter your details