Login to access your orders, address book, product lists, and more.
With 3-in-1 reliability and snag-free design, this product offers material options, keying features, color options, ratings to 20A, and efficient 6 mm centerline spacing.
To further meet market demands in the Appliances industry, TE Connectivity introduces the POWER TRIPLE LOCK product line.
The POWER TRIPLE LOCK three-in-one reliability connector system features two optional locks – the connector position assurance and the terminal position assurance, an upgraded lanceless contact design and high temperature housings.
The anti-snag locking latch on the plug housing keeps the connection stable.
The TPA both prevents the terminal from backing out and ensures that contacts are fully seated in the connector.
The CPA secures the connector to remain intact so it is not mistakenly disengaged.
When combined, they provide true three-in-one reliability.
Both panel mount and free hanging receptacles are part of the product offering and four keying options will be available to prevent mismatching.
The POWER TRIPLE LOCK connector is available in multiple color options to ensure correct assembly.
We offer a variety of housing material choices to meet different customer requests. PBT standard materials, glow wire materials and high temperature materials
The POWER TRIPLE LOCK three-in-one reliability connector system is a game-changer for the home appliances market. Additionally, it is ideal for products related to lighting and industrial machinery.
The new POWER TRIPLE LOCK product line is the achievement of an impressive R&D effort. It is a direct result of listening to our customer needs and responding with a better designed system for the global landscape.
Are you sure you want to close chat?
To begin your chat with TE please enter your details