Login to access your orders, address book, product lists, and more.
Engineers designing industrial machinery are looking for solutions that combine both data communication and power supply in a single connection. TE Connectivity meets this need with the Circular Hybrid Connector. The circular hybrid connector's unique dual purpose design helps the connector provide up to 10 Amps of power while simultaneously delivering high speed data transmission
Engineers designing industrial machinery are looking for solutions that combine both data communication and power supply in a single connection.
TE Connectivity meets this need by introducing Circular Hybrid Connectors
The circular hybrid connectors unique dual purpose design helps the connector provide up to 10 amps of power while simultaneously delivering high speed data transmission.
By combining both data and power in one connection the Circular Hybrid Connector helps to save time and cost providing customers with greater flexibility in machine architecture while simplifying installation.
With 8 power and 4 data contacts for industrial Ethernet connections the Circular Hybrid Connector is designed for machine automation connections requiring a higher performance data connection and power up to 10 amps. Delivering an unparalleled performance, the Circular Hybrid Connector helps provide highly reliable connection technology meeting the demanding durability and quality requirements of real time Ethernet applications in industrial automation.
“Employing a multi-function design, the Circular Hybrid Connector maximizes application efficiency with simplified hybrid cabling resulting in a reduction of installation time by up to 50%. And by using VARAN bus standard compatibility the Circular Hybrid Connector makes it possible for faster change-over times of equipment such as molds in molding machines. This design results in considerable cost savings for the end user”
Using a retro-fit platform the Circular Hybrid Connector offers optional inserts with 11 contacts plus protected earth. This connectors highly versatile interface is the right choice for an array of industrial applications and systems that require fast data communication.
“From machine automation and stand alone power units to outdoor transportation and railway systems Circular Hybrid Connector can be used in a wide range of harsh environments and are designed with radial sealing elements providing and IP65 sealing performance. The Circular Hybrid Connector has an extremely robust contact design providing longer durability with a stainless steel locking lance and multiple contact points and can be fitted with EMC metal protective enclosures. For industrial automation requiring IP65 sealing performance the CHC has gold, silver or tin plated contacts. This connector’s turning catch lock helps ensure safe locking even in high shock and high vibration applications.”
TE’s offering of power and data together in one connector makes the circular hybrid connector stand out as a truly unique product in hybrid data construction. With it’s flexible, dedicated interface and adaptable platform design the Circular Hybrid Connector is the right solution for simultaneous power and high performance data. With it’s dynamic ability to supply a reliable data signal and up to 10 amps of power in one connector, this connector maximizes housing space helping to provide faster installation with greater cost savings. Rugged durability. Flexible Interface. Reliable Performance. Circular Hybrid Connectors from TE Connectivity.
Want to learn more? Contact your TE representative or distributor today
TE Connectivity. Every Connection Counts
Are you sure you want to close chat?
To begin your chat with TE please enter your details