Login to access your orders, address book, product lists, and more.
The ENTRELEC IPX8 instant connectors are fast, easy, very convenient and suitable for indoor and outdoor installations.They are resistant to dust, temperature fluctuations and full immersion in water for 2 hours at 1m. Save installation time with ENTRELEC’s Insulation Displacement Connection technology (IDC), which enables an instant connection with no need to prepare the wire. ENTRELEC’s IPX8 connector accommodates wires from 18 to 12 AWG – 0.75 to 4 mm2 – using the universal red, blue, yellow color coding.
Are you sure you want to close chat?
To begin your chat with TE please enter your details