Login to access your orders, address book, product lists, and more.
TE’s new RJ45 Cat 6A plug can be terminated easily, quickly and without tools with Cat 6A cables, saving time in the field. The plug can handle 10 Gbps rates, supporting bandwidths of up to 500 MHz and offers a ruggedized design for use in industrial Ethernet applications. It is equipped with a robust and fast termination technology which includes an automatic wire cut-off function for error-free installation and optimal performance in the field. By closing the core housing, the excess wire is cut off, while at the same time the wires are connected to the plug contacts.
Are you sure you want to close chat?
To begin your chat with TE please enter your details