Advancing Innovation in Street Lighting Control Nodes

The NEMA-compliant streetlight control node is a platform where opportunities to create value are limitless, but nearly every solution must address a few common needs: mechanical mounting and sealing, load switching, AC/DC power conversion, and an energy metering interface. With the LUMAWISE Endurance N Enhanced Base, TE Connectivity implements these core features on a robust, flexible, and easy to interface platform.

Video Player is loading.
Current Time 0:00
Duration 18:12
Loaded: 0.92%
Stream Type LIVE
Remaining Time 18:12
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected