The Micro-Match Contact System (English)

The Micro-MaTch contact helps prevent fretting corrosion, the traditional failure mode in tin-plated connections. Relative movements caused by vibrations/thermal expansion can be prevented so that a gas tight connection can make the Micro-MaTch contact spring system fretting corrosion resistant. See how the unique contact system works.

Video Player is loading.
Current Time 0:00
Duration 1:17
Loaded: 14.22%
Stream Type LIVE
Remaining Time 1:17
 
1x
    • Chapters
    • descriptions off, selected
    • en (Main), selected