This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s Raychem LVBC can be used on low voltage bushings, on transformers, switchgears and substations. Our LVBC are hinged with push fit latches for easy cold applied  fittings with easy for retro-fit installation and can be removed and reused.

KEY FEATURES

  • Flame retardant
  • Operating temperature rating up to +105°C
  • Easy to install and remove for inspection and maintenance
  • Compatible with TE’s Raychem LVIT, LVBT, BBIT, BPTM, HVBT and MVFT
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied De-energised

  • LV/MV Insulating Cover Product Type  Cover

  • Insulator Type/ANSI  Polymer or Porcelain

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Crosslinked Polyethylene

Dimensions

  • Insulator Outside Skirt Diameter Range  110 mm [ 4.33 in ]

Operation/Application

  • Compatible Equipment  Bushings/Insulators

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-LVBC

Related Materials

Datasheets & Catalog Pages