Uniformity, Reliability and High Performance
Our line of magnet wire termination machines is designed specifically for terminating magnet wire pigtail splices, thru splices, coils, MAG-MATE products and Crimpband, among others. MAG-MATE and AMPLIVAR splices and terminals are available in a wide range of configurations to meet most magnet wire termination needs—all provide high reliability with minimal wire preparation. Plus, many TE machines offer automatic precision adjustment functionality (CQM). Need help finding the right equipment? Click on the Find a Solution for Your Application button below to get started.
Magnet Wire Portfolio
-
AMPLIVAR Product Terminators
Our APT 5A and APT 5E terminators are engineered to crimp Magnet Wire and Pigtail AMPLIVAR Splices (up to three wires in one splice) and Direct Connect AMPLIVAR Contact Terminals.
-
Inverted AMPLIVAR Splice Applicators and Terminators
The Inverted Splice Termination (IST) terminator and applicator can terminate pig-tail splices or thru-splices consisting of two or more stranded or magnet wires.