![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/HPG-hero-redition/agastat-family.jpg/jcr:content/renditions/hero-product-master.jpg)
Timing, control, and protective relays from AGASTAT
Our AGASTAT portfolio includes an extensive line of industrial relays, heavy-duty electro-mechanical relays, and electronic timing, control, and protective relays. Our AGASTAT relays range from pulse-counting timers to proprietary multi-mode, microprocessor-based timers, representing more than 50 years of research and development in this specialized field.
Product Features
AGASTAT Relays
- Unmatched accuracy and reliability in a pneumatic time, unprecedented economy and reliability under severe operating conditions.
- Voltages range from 6 to 550 VAC/VDC and timing ranges from 0.1 seconds to 60 minutes.
- Relays are available in off and on delay models as commercial and nuclear qualified.
- Broad line of general purpose, time delay, and magnetic latching control relays.
- MDR rotary relays provide good durability and excellent resistance to shock and vibration in specialized applications. Relays are rated up to 10 amps switching, 4 to 24 poles, latching option, and are available in 2 sizes (2-1/2 and 4 inch diameters). MDR relays are also offered as commercial grade.