Electromechanical Analog Meters
An analog power meter is a device that features a printed display to indicate any electrical parameter. An example could be the energy consumed by a typical business, or electrical device. Also called an electromechanical meter, these offer a simple to read display.
Among our portfolio is the Challenger series panel meter, which features a detachable lower fascia plate, allowing either surface or window mounting. These meters use a high torque pivot and jewel movement. UL and CSA Approved. The Crompton Fiesta series panel meters offer IP55 protection and feature wide-view contoured windows. The range offers iron vane and moving coil AC and DC ammeters and voltmeters, elapsed time and frequency meters. UL and CSA Approved.
Product overview
Analog meters to indicate electrical parameters
ANSI switchboard meters: to allow class 1 accuracy metering for all rms AC and DC ranges. The rugged design characteristics meet the need of the most demanding environmental applications. UL, CSA approved.
Panel indicators: DIN and ANSI panels meters, with short (90°) and long (240]) scales to measure any electrical parameter. With UL, CSA and marine approvals.
Sealed and ruggedized instruments: to operate efficiently in the most adverse environments where extreme condition of shock, vibration, dirt, humidity and temperature variation are present. They comply with the most stringent industrial, marine and military specifications thanks to their metal cased with bezels and their toughened glass windows.
Instruments selector switches: to be mounted on panel. Offering 4 and 7 positions for L-L and L-N voltage or current selection.