Advanced hook up wires for aerospace
TE hook up wires are lightweight, reliable, and abrasion-resistant. TE’s Raychem materials science and irradiation crosslinking technology is the foundation that supports a range of wire and cable products with the right balance of properties to meet help the challenges of the harshest environments. Our SPEC 44 (AS81044) and SPEC 55 (AS22759) hook up wires are established and used extensively across harsh environment applications.
Product Features
Hook Up Wire
Trusted Solutions
- Extremely low risk choice for aircraft manufacturers for over 50 years
- Tough and reliable crosslink extruded material
- Abrasion resistant and withstands mechanical damage
Performance and Reliability
- Small size, lightweight, and resistant to most chemicals and fluids
- Easy to cut, strip and mark
- Suitable for high temperature and harsh environment applications