intercontec motor connectivity connectors

Motor Connectivity

INTERCONTEC connectors offer you the reliable and easy to install solution for your requirements. Whether you need to connect power, signal or data - or all combined - our INTERCONTEC connectors provide a customized solution for your application, helping you reduce downtime and increase productivity.

INTERCONTEC connectors WhitepPAPER

Check the Improved Processes for INTERCONTEC Connectors

With TE's INTERCONTEC connectors, you can now benefit from a large variety of solutions that make connecting easy. INTERCONTEC connectors enable modular machine designs which make them highly compatible in many different combinations. Whether you need to connect power, signal or data - or all combined - these connector solutions provide a custom solution for your application. With their plug-and-play concept these connectors enable easy and quick installation, as well as easy replacement of defective parts – even for non-electricians. The assembly is possible without any tools and is particularly easy due to innovative concepts like the crown clamp, which allows the shielding mesh to remain uncut. With the innovative 1/8 quick locking system, INTERCONTEC connectors drastically reduce installation time and the risk of failures during installation. Thanks to their reliable performance, the connectors also help reduce downtime, making your motor applications more productive.

Features

  • Up to IP66/67, with optional up to IP68/69
  • Rotatable housing
  • Fast locking system
  • EMC/EMV standard - 360 degrees EMC shield termination
  • -20 to 130 degrees Celsius

Benefits

  • Connectors enable modular machine design which makes them highly compatible and usable in many different combinations
  • Customized solutions for your applications for power, signal or data or all combined
  • Easy and quick installation and easy replacement of defective parts even for non-electricians due to plug and play concept 
  • Toolless assembly possible 
  • Reduces installation time 
  • Reducement of failures during installation on site
  • Reducing downtime and therefore making your motor applications more productive thanks to their reliable performance
  1. TE Connectivity’s INTERCONTEC connectors product portfolio video (English)

TE’s INTERCONTEC product portfolio connects servo motors to servo drives and controls, as well as to robotics and machinery, enabling reliable operation, while reducing installation time and downtime. TE’s INTERCONTEC connectors help to provide a variety of solutions for power, signal and data – or all combined.

divider
divider

Extreme durability: INTERCONTEC power connectors reliably rev up drive motors, spindle drives and servo motors to high speed, and can handle start-stop manoeuvres with ease. Voltage up to 630 V and currents up to 200 A are transmitted dependably in continuous operation and in the toughest of environments. Our power connectors range from M15 to M58 sizes. Include series 915, 917, 923, 958. Learn more by downloading our power connector catalogs below. 

INTERCONTEC Power Connectors
INTERCONTEC Power Connectors
divider

Full speed ahead! The connector with a separately shielded data element and various configuration options can be customized according to your requirements. Our hybrid connectors range come in M23 and M40 sizes. Includes series 723 and 740. Learn more below by downloading our hybrid connector catalogs. 

Intercontec hybrid connectors
INTERCONTEC Hybrid Connectors
divider

Wherever you need to transmit signals, control motors or monitor the functions of complex machines, INTERCONTEC connectors series 615, 617, 623 and 627 can help get the job done. Our signal connectors range from M15 to M27 sizes. Learn more by downloading our signal connector catalogs below.

Signal connectors from M15 to M27 sizes. Incudes series 615, 617, 623 and 627. Given below are the Signal Connector Catalogs 
Intercontec signal connectors
INTERCONTEC Signal Connectors
divider
divider
Intercontec connectors

Reduce Space

Space is becoming increasingly important with the trend of miniaturization. With the small form factor of the itec and ytec connector series, we are able to provide solutions with low mounting heights that can easily be mated by a simple push and unmated with an eighth-turn. Instead of having 3 different connectors, the htec connector includes power, signal and data - which provides significant space saving compared to traditional connectors. Additionally, rotatable receptacles on the motors allow for a more convenient and flexible cable connection - and do not restrict connection in a limited angle.

Reduce Installation Costs

TE's INTERCONTEC connector housings are rotatable in a ±115 degree angle, allowing for much easier access for the cables. Additionally, you can insert the contacts without the use of tools, giving you the flexibility and convenience to install the connectors faster and easier. If you need to install connections on multiple applications, time and cost savings realized through the quick mating is significant. Thanks to their high vibration resistance and robust design, these connections can prevent unnecessary production downtimes. In decentralized installation environments, you can also reduce cable lengths and costs by daisy-chaining servo drives.

Reduce Installation Time

The speedtec locking system provides a quick-locking system that enables 3 times faster installation than traditional mating systems. With its self-guiding mating and haptic design allows blind mating in environments where there is no direct visibility or limited space. Thanks to the additional coding on the connector housing, incorrect mating can be prevented.The speedtec locking system is available for power, signal and hybrid connectors and in different sizes. It is backwards compatible to standard screw locking versions and tested in high-vibration environments.

  1. Motor Connectivity Video (English)

Watch how TE envisions motor connectivity in the smart factory and see the solutions that enable it.

divider

Contact us

Contact us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

 

Bernrieder Str. 15

94559 Niederwinkling

Germany

Phone +49 9962 20 02-0

Fax +49 9962 20 02-70

intercontec@te.com

Contact Us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

Contact Us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

Contact Us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

Contact Us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

Contact Us

Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.

       

divider