Featured Product: Cat5e Rail Data Cable

High speed and Railway compliant.

A category 5e (Cat5e) quad high speed data cable for railway rolling stock and infrastructure. With it's halogen-free flame retardant polymer insulation. Compliant to the new European standard, EN45545-2, covering fire behaviour of materials and products in railway rolling stock.

April 12, 2018

A Category 5e (Cat5e) quad high speed data cable for railway rolling stock and infrastructure. With its halogen-free flame retardant polymer insulation, the cable complies with EN45545-2, the new European standard covering fire behavior of materials and products in railway rolling stock. This is because its crosslinked outer jacketing provides high resistance to chemicals, mechanical stress and extreme temperatures. It can be supplied on it’s own or in pre-assembled assemblies with connectors, for ease and speed of installation. The new Cat5e data cable is a quad design consisting of two pairs of 22-AWG cores. It is designed for an opening voltage of 300 V. The electrical resistance of the conductor is less than or equal to 60 km, and that of the shield is up to 120 km. The insulation has a resistance of over 500 M /km (all at 20 degrees celsius).