Featured Product: CII FCC-360 Series Contactor

FCC-360-CU4

Offers significant size, weight and performance advantages over current products on the market. The double make contact design reduces wear and tear on the contacts over time. When coupled with our efficient coil economizer, this contactor provides an excellent choice for aerospace, defense and marine power applications.

February 19, 2019

TE Connectivity (TE), a world leader in connectivity and sensors, has released its newly developed CII FCC-360 contactors. The 60-amp contactors are smaller, lighter and offer higher resistive contact ratings than similar products on the market.

 

TE’s compact CII FCC-360 contactors are engineered to save valuable space and weight in power distribution systems, COTS (Commercial Off the Shelf) equipment and 50- and 60-Hz military ground and shipboard systems, among other applications. The new contactors also offer higher resistive ratings than other similar products on the market and are rated at 60 amps for both 28 VDC and 115 VAC 60Hz/400Hz switching.

 

Designed to the performance standards of MIL-PRF-6106, the durable CII FCC-360 contactors employ a double make contact design that helps reduce wear over time and economized coils that promote faster switching.

 

“As a new platform application, the CII FCC-360 contactors address the growing demand within the aerospace market for smaller, lighter contactors with more switching power. And they provide an excellent solution for 60-Hz power switching, which is increasingly important to aerospace engineers,” said Randy Biddix, product manager for TE’s Aerospace, Defense and Marine division.