Angled RJ45 Connectors
45 degree angled RJ45 connectors for Cat6 applications
Angled RJ45 Connectors for Cat6
TE Connectivity’s (TE) 45-degree angle RJ45 connectors for Cat6 applications, exceeds data rates of 1 Gb/s, expanding design possibilities into broader bandwidth Ethernet applications. Their enhanced design reduces signal interference, lowers operating costs, and features a 45-degree angle that allows for easier assembly in hard-to-reach spaces.
Features and Benefits
- Increase ease of assembly – A 45 degree angle entry jack design allows easy, efficient cable connections by providing a connector surface that is more visible and accessible than right angle or vertical jacks in small or hard-to-reach spaces.
- Reduce signal interference – The angled RJ45 connector features up to four times the number of EMI springs in the shield design than other RJ45 connectors on the market today.
- Decrease PCB assembly costs – Supports cost-effective IR reflow soldering processes with high-temperature, LCP (liquid crystal polymer) material.