Featured Product: KILOVAC K250 High Voltage DC Contactor

Sets a New Industry Standard Performance for Current Carry and Isolation Voltage Relative to Package Size and Weight

TE Connectivity (TE)’s K250 high voltage DC contactor is hermetically sealed and designed for harsh environments. It is rated at 250 amps continuous, with an isolation voltage of 1000 Vdc, offering bi-directional power switching capability. Additional key features include an electronic coil economizer for low power holding capability, as well as auxiliary contacts in a smaller size, lighter weight package.

08/21/2024

TE Connectivity (TE), a world leader in connectivity and sensors, is introducing the KILOVAC K250 high voltage DC contactors. Hermetically sealed and designed for harsh environments, TE’s new contactors carry more current and isolate higher voltages than other contactors on the market of the same size and weight.

The KILOVAC K250 contactors are rated at 250 amps continuous with an isolation voltage of 1000 Vdc. They are designed with bi-directional power switching as well as auxiliary contacts to provide engineers with a versatile high voltage contactor. TE’s new contactors also help enhance performance with the inclusion of an electronic coil economizer for low power holding capabilities.

“KILOVAC K250 contactors set a new performance standard within the industry by offering a 150% increase in current carry while maintaining package size and weight”, said Paul Waugh, product manager for TE’s Aerospace, Defense and Marine division. “We’re offering customers performance they can’t get elsewhere.”

KILOVAC K250 contactors are designed for a range of applications, including power distribution, alternative energy storage systems, circuit protection, and motor control circuit isolation.