Featured Product: MATE-AX miniaturized coax connector system

MATE-AX miniaturized automotive coax connector system

TE's new MATE-AX miniaturized automotive coax connector system for analog signal and digital data transport applications. The new connector solution delivers superior data rate performance up to 20GHz based on miniaturized coax connector design for harsh automotive environments.

October 18, 2016

TE Connectivity (TE), a world leader in connectivity and sensor solutions, today announced its new MATE-AX miniaturized automotive coax connector system for analog signal and digital data transport applications. The connector solution performs significantly better than the standard FAKRA connector system in both frequency range and digital transmission capacity. TE is well positioned to support OEMs in their pursuit of a leading role in driving the connected car market.

TE’s MATE-AX miniaturized coax connector system for automobiles can transmit up to 20GHz related to specific specifications. The product is as robust as the proven FAKRA design while allowing a connection to four coax lines in nearly the same space as a single traditional FAKRA connector.

MATE-AX terminals and connectors are designed for standard automotive-grade coax cables similar to RTK 031/RG 174 and support the miniaturization of the classic antenna module connectivity over coax lines. They also provide flexibility for digital high data rate applications for camera links and support network physical layers like MOST 150 over coax or automotive Ethernet over coax.
“The new MATE-AX system provides a high-performance solution based on miniaturized connector packaging,” said Bart Van Sebroeck, product manager for infotainment coax components, TE. “The global automotive market is now ready to implement a new generation of coax connectivity for various analog and digital applications based on miniaturized yet robust automotive coax connectors.”

TE products connect nearly every electrical function in cars – from alternative power systems to infotainment and sensor technologies.
 

Disclaimer

While TE Connectivity (TE) has made every reasonable effort to ensure the accuracy of the information in this article, TE does not guarantee that it is error-free, nor does TE make any other representation, warranty or guarantee that the information is accurate, correct, reliable or current. TE reserves the right to make any adjustments to the information contained herein at any time without notice. TE expressly disclaims all implied warranties regarding the information contained herein, including, but not limited to, any implied warranties of merchantability or fitness for a particular purpose. The dimensions in this article are for reference purposes only and are subject to change without notice. Specifications are subject to change without notice. Consult TE for the latest dimensions and design specifications. 

 

MATE-AX is a trademark.