High Current. High Density
TE high density (HD) card edge connector is one of the highest current density power connectors in the market to support high power supply applications. This connector provides higher current at 25A/contact with low resistance and supports 1500-2000W power supply for your data center equipment. HD card edge connectors extend the life of power supply units and are designed for next-generation server platforms following the general trend of server architecture.
November 27, 2018
TE Connectivity (TE), a world leader in connectivity and sensors, introduces its new high density plus (HD+) card edge power connectors, which deliver the highest current density of any card edge power connectors available in the market today. Capable of supporting power supplies up to 3kW, these connectors are designed to enable systems with increasing power requirements in next-generation data centers.
TE’s new HD+ card edge connectors deliver exceptional current density at 15A/2.54mm and support 2000-3000W power supplies for data center equipment. The new connectors have a 1.27mm signal contact pitch and a 5.08mm power contact pitch with a working voltage of 60V DC.
In addition, TE’s new HD+ card edge power connectors offer very low contact resistance due to a unique dual-layer design of DC power contacts and pass-through pins, which provide multiple mating/contact points to the PCB. Designed in the common industry PCB footprint, these new connectors leverage a compact, cost-effective design with a common power and signal contact module. Designers get a flexible configuration with different contact quantities and can achieve better scalability because the connectors support both AC and DC in low-power and high-power applications. The connectors are ideal for server, switch and mass storage system applications.
“As designers seek to address the need for more power in their data center equipment designs, they need a connector that offers maximum performance and density, and high reliability,” said Bandy Yuan, product manager at TE Connectivity. “TE’s new HD+ card edge power connectors not only support the highest current density among all card edge connectors in the market, but they can offer strong dependability through our dual-layer contact design.”
To learn more about TE’s HD+ card edge power connectors, Click Here