Multiple Materials, durometers and complex lumen configurations
We offer complex multi-lumen and implantable grade extrusions for the most challenging coronary, peripheral and neurovascular applications.
TE's dedicated extrusion teams specialize in complex multi-lumen and implantable grade extrusions. Our facility is 100% dedicated to medical extrusions and is ISO 13485 certified. We employ the latest technology with seven in-house extrusion lines to provide tight tolerances and high-quality medical extrusions quickly and efficiently. Our expert engineers can handle complex extrusions most other extruders are not willing to take on, and are ready to collaborate with you to refine your design and implement a manufacturing solution to meet your needs, for “one-off” or high-volume manufacturing.
Capabilities
- Standard medical grade materials include: PEBAX, polyamide, polyurethane, polyester and thermoplastic elastomer materials
- Diameters ranging from 0.010” to 0.400”
- Wall thickness ranging from 0.0015” to 0.075″
- Discrete lengths or spools available
- In-house die design and fabrication
- Internal annealing advanced measurement systems
- Critical visual inspection for implantable extrusions