Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands :
19
-
Number of Conductors :
1
Electrical Characteristics
-
Operating Voltage (V):
600
Body Features
-
Wire Color (Stripe) :
Yellow
-
Wire Color (Base) :
White
Dimensions
-
Conductor Diameter Range :
.48 – .5 mm [ .019 – .02 in ]
-
Wire Size (AWG):
26
-
Cable Insulation Thickness (in):
.005
-
Wire Size (mm²):
.13
-
Strand Size (AWG):
38
-
Outside Cable Diameter :
.81 mm [ .032 in ]