Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
F Type
-
Connector System
Cable-to-Cable, Cable-to-Board
-
Sealable
No
-
RF Connector Style
Plug
-
Connector & Contact Terminates To
Wire & Cable
-
Compatible With RF Cable Type
Belden 9104, RG 59, RG 6, RG 179
Configuration Features
-
Number of Coaxial Contacts
1
-
Number of Positions
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation
Straight, Right Angle
-
Body Plating Material
Nickel, Tin
-
Body Material
Brass
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
Crimp Type
Hexagonal Crimping
-
RF Connector Center Contact Plating Material
Nickel, Tin
-
RF Connector Center Contact Material
Brass, Phosphor Bronze
Termination Features
-
Termination Method to Wire & Cable
Crimp, Screw-On
Mechanical Attachment
-
RF Connector Coupling Mechanism
Threaded, Screw
-
Detent
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
RF Contact Captivation Method
Mechanical
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) (mm)
1.6, 4.8, 6.79, 9.45, 9.65
-
RF Connector Mated Outer Diameter (Approximate) (in)
.063, .189, .372, .38, .43
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 85, -55 – 85
-
Operating Temperature Range (°F)
-85 – 185, -67 – 185
Operation/Application
-
Operating Frequency (GHz)
1
Packaging Features
-
Packaging Method
Carton, Tray, Box
-
Packaging Quantity
10
Other
-
Dielectric Material
PTFE, Polypropylene
Reference Number
-
TE Internal Number
CAT-884-FTYPEF75