Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
RF Interface
MCX
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Copper Zinc
-
Body Plating Material
Gold
-
Body Underplating Material
Nickel
Contact Features
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper, Copper Zinc
-
RF Connector Center Contact Plating Thickness (µin)
1300, 150
-
RF Connector Center Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Printed Circuit Board
Surface Mount, Through Hole - Solder
-
Termination Post & Tail Length (mm)
.2, 2.55, 2.95, 4.05
-
Termination Post & Tail Length (in)
.007, .1, .116, .159
Mechanical Attachment
-
PCB Mount Retention
With, Without
-
RF Connector Coupling Mechanism
Snap-On
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Dimensions
-
Product Length (mm)
8.5, 9, 10
-
Product Length (in)
.335, .356, .394
-
Profile Height from PCB (mm)
6, 8.5, 10
-
Profile Height from PCB (in)
.236, .335, .393
-
RF Connector Mated Outer Diameter (Approximate) (mm)
4.85, 5
-
RF Connector Mated Outer Diameter (Approximate) (in)
.19
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125, -65 – 165
-
Operating Temperature Range (°F)
-85 – 257, -85 – 329
Operation/Application
-
Operating Frequency (GHz)
6
Packaging Features
-
Packaging Quantity
1, 100
-
Packaging Method
Bag, Box, Reel
Reference Number
-
TE Internal Number
CAT-884-MCXM50