Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Leg Style
Gull Wing
-
Sensor Package
SOIC-14
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Absolute, Differential, Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
1.8 – 3.6
Dimensions
-
Product Width
7.9 mm [ .311 in ]
-
Product Length
12.5 mm [ .492 in ]
-
Product Height
9.7 mm [ .381 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Interface
I²C and SPI (Mode 0, 3)
-
Proof Pressure Range
60 psi
-
Output Signal Type
24 bit ADC
-
Pressure Accuracy
±0.25% Span, ±0.5 %FSS
Packaging Features
-
Sensor Port Configuration
Dual Barb, Single Barb
Reference Number
-
TE Internal Number
CAT-BLPS0003