Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Absolute
Electrical Characteristics
-
Supply Voltage Range (V)
1.8 – 3.6
Dimensions
-
Product Width
6.2 mm [ .244 in ]
-
Product Length
6.4 mm [ .251 in ]
-
Product Height
2.8 mm [ .11 in ]
Usage Conditions
-
Pressure
14 bar [ 203.05 psi ]
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Resolution
.04, .2
-
Output Interface
I²C and SPI (Mode 0, 3)
-
Pressure (inH2O)
5620.48
-
Pressure (mmHG)
10500.86
-
Proof Pressure Range
30 bar
-
Output Signal Type
24 bit ADC
-
Pressure Accuracy
-200 to +100mbar
Other
-
Sensor Options
No Option, White Gel
Reference Number
-
TE Internal Number
CAT-BLPS0013