This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 1620 series disposable pressure sensor is a fully piezoresistive silicon pressure sensor for use in invasive blood pressure monitoring.  The sensor is designed to be used with automated assembly equipment and can be dropped directly into a customer's disposable blood pressure housing. The sensor is designed to meet the requirements as described in the Association for the Advancement of Medical Instrumentation (AAMI) specification for Blood Pressure Transducers. The pressure sensor consists of a pressure sensing element mounted on a ceramic substrate. Thick film resistors on the ceramic substrate are laser trimmed for compensation and calibration. A plastic cap is attached to the ceramic substrate to provide an easy method of attachment to the customer’s assembly and protection for the sensing element. A dielectric gel is placed over the sensor to provide electrical and fluid isolation. The 1620 pressure sensors are batch manufactured in a 10x12 element array on a ceramic substrate (120 units per substrate). The products are shipped in anti-static shipping containers. They can also be shipped on a tape and reel. Performance characteristics and packaging can be easily tailored on a special order basis to meet the requirements of specific customers. 

Benefits

  • Low Cost, Medical Applications 
  • Small Size and Reliable Performance
  • Gel Isolation for Liquids 
  • Operates from 5°C to 40°C 
  • Compatible for Automated Assembly
  • 1% Accuracy for Replacements 
  • 5.0 uV/V/mmHg Sensitivity 
  • Customization for OEM Applications 
FAQ

Frequently Asked Questions

How are disposable pressure sensors used in invasive blood pressure monitoring applications?

Sensors such as the 1620 and 1630 series are used to improve the accuracy and provide real time results of blood pressure changes.  Learn about the difference of non-invasive and invasive blood pressure monitoring and the use of pressure sensors.

 

Are disposable pressure sensors used in surgical applications?

Yes, pressure sensors such as the 1620 and 1630 series are used in surgical applications such as intrauterine pressure measurement during delivery.  See the infographic that covers the application.  Intrauterine Pressure Measurement Infographic

 

How is pressure detected in urinary catheter applications?

View the infographic on the basic set up for pressure sensors monitoring pressure to alter the opening and closing of a valve in unirnary catheter applications.  Urinary Catheter Sensor Infographic

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  SMD Pads

  • Sensor Package  Hybrid Assembly

  • Pressure Sensor Type  Disposable Medical Pressure Sensors

  • Pressure Type  Gauge

Electrical Characteristics

  • Supply Voltage Range (V) 6

Dimensions

  • Product Width  10.5 mm [ .413 in ]

  • Product Length  8.1 mm [ .318 in ]

  • Product Height  3.53 mm [ .138 in ]

Usage Conditions

  • Operating Temperature Range  5 – 40 °C [ 41 – 104 °F ]

Operation/Application

  • Pressure (mmHG) -50 – 300

  • Proof Pressure Range  125 psi

  • Output Signal Type  Sensitivity = 5 uV/V/mmHg

  • Pressure Accuracy  ±1.0% FSO

Other

  • Sensor Options  Narrow Hole, None, No Option, Wide Hole

Reference Number

  • TE Internal Number CAT-BLPS0030

Related Materials

Datasheets & Catalog Pages