This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Gel-filled, ultra-compact, water resistant digital pressure and temperature sensor.

Optimized for consumer devices such as fitness trackers, drones and wearables the MS5837-02BA’s robust sensor package enables it to withstand harsh environments often encountered in these applications. This MEMS based sensor includes a high-linearity pressure sensor with an ultra-low power 24 bit digital output (I2C) and an altitude resolution at sea level of 13 cm. This enables high resolution measurements such as counting flights of stairs. This ultra-compact micro altimeter allows for design flexibility and is one of the smallest gel filled water resistant sensors in the market. The robust sensor package consists of ceramic and metal materials. The board level design delivers sensing accuracy for both pressure (±0.5mbar) and temperature (±2ºC) measurements. Expanding on TE Connectivity's (TE) MS5837 series of ultra-compact digital altimeters, this 2 bar models offer options for improved endurance in media environments and integrated  shielding for reduced signal noise and interference. Our MS5837-02BA provides exceptional performance, reliability and accurate performance from a brand you can trust.

APPLICATIONS

  • Fitness Trackers
  • Drones
  • Wearables
  • Bike Computers
  • Mobile Altimeter/Barometer Systems
  • E-cigarettes

BENEFITS

  • Ceramic and metal package: 3.3 x 3.3 x 2.75mm
  • High resolution module: 13 cm
  • Supply voltage: 1.5 to 3.6 V
  • Low power: 0.6 µA (standby ≤ 0.1 µA at 25°C)
  • Integrated digital pressure sensor (24 bit ΔΣ ADC)
  • I2C interface
  • Operating range: 300 to 1,200 mbar, -20 to +85 °C
  • No external components (internal oscillator)
  • Water resistant sealing with 1.8 x 0.8mm O-ring
  • High endurance option
  • Shielded option
  1. Board Mount Pressure Sensors Video (English)

Learn how TE Connectivity (TE) can help with selecting the right board mount pressure sensor for your next design.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Type  Absolute

  • Sensor Package  Surface Mountable

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

Electrical Characteristics

  • Supply Voltage Range (V) 1.5 – 3.6

Dimensions

  • Product Height  2.75 mm [ .108 in ]

  • Product Width  3.3 mm [ .13 in ]

  • Product Length  3.3 mm [ .129 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

  • Pressure (bar) 2

Operation/Application

  • Proof Pressure Range  10 bar

  • Output Interface  I2C

  • Output Signal Type  24 bit ADC

  • Resolution  .016

  • Pressure Accuracy  ±0.5mbar

Other

  • Sensor Options  Shielded

Reference Number

  • TE Internal Number CAT-BLPS0059

Related Materials

CAD Files

Datasheets & Catalog Pages

Product Specifications

Mikroe, Click Board and mikroBUS are trademarks of MikroElektronika DOO.