Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Type
Differential
-
Sensor Package
10 pin DIL, SOIC-10
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Leg Style
Through Hole, J Style
Electrical Characteristics
-
Supply Voltage Range (V)
2.7 – 3.6, 4.75 – 5.25
Dimensions
-
Product Height (mm)
10.18, 16.1
-
Product Height (in)
.4, .633
-
Product Width
17.7 mm [ .696 in ]
-
Product Length
18.04 mm [ .71 in ]
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
Operation/Application
-
Pressure (mmHG)
0 – 2.25, 0 – .75, 0 – 1.87, 0 – 3.75, .187, .375, .75, .9, 1.12, 1.87, 3.75, 7.5, 9.37, 18.75
-
Pressure (bar)
.001, .002, .005, .01, .012, .025
-
Pressure (psi)
.003, .007, .014, .017, .021, .036, .072, .145, .181, .362
-
Proof Pressure Range
2 bar
-
Pressure (inH2O)
.1, .2, .401, .482, .602, 1, 2, 4.01, 5.02, 10.04
-
Output Interface
Analog, SPI
-
Pressure Accuracy
± 0.5% F.S
Packaging Features
-
Sensor Port Configuration
Dual Sideport
Other
-
Sensor Options
Short Tube
Reference Number
-
TE Internal Number
CAT-BLPS0092