Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Current Rating (A)
130, 30, 42, 16, 7, 180, 100, 75, 55
-
Operating Voltage (VAC)
480
-
Leakage Current (Max) (230VAC, 50Hz)
6.9, 29.4
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
33, 32, 259
Product Type Features
-
Input Termination Type
Threaded Bolt, Terminal Block, Stud
-
Output Termination Type
Threaded Bolt, Stud, Terminal Block
-
Filtering Requirements
Filtered
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40, -10 – 50
Reference Number
-
TE Internal Number
CAT-C8114-B349