Product | TE Part # | Documents | Filter Type | Input Voltage Selection | Filter Switch Type | Filter Shield Type | Leakage Current (Max) (120VAC, 60Hz) | Leakage Current (Max) (250VAC, 50Hz) | Current Rating | Output Termination Type | Operating Voltage | Filtering Requirements | Filter Connector Type | Fuse Options |
---|
| 9-6609955-9 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Unfiltered | IEC 60320-1 C-14 | Single |
| 4-6609107-8 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | No Switch | Filter Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6-6609107-4 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609929-4 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 5-6609107-9 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609104-7 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 5-6609107-4 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609107-2 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609101-7 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 1-6609107-7 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609106-2 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609105-9 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Dual |
| 2-6609104-0 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 7-6609107-7 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Filter Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 8-6609107-3 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 8-6609107-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609107-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 8-6609107-0 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 5-6609107-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 1-6609101-2 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 60320-1 C-14 | Dual |
| 3-6609106-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Filter Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6-6609107-9 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 6609929-5 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 2-6609106-7 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 4-6609106-8 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 7-6609107-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 2-6609104-4 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6-6609107-2 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6-6609959-6 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 1-6609941-4 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (SMPS) | No Switch | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6609103-6 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 3-6609106-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609104-9 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 1-6609104-7 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 6609104-5 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | None | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 1-6609103-0 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609103-4 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 1-6609104-5 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 60320-1 C-14 | Single |
| 2-6609107-2 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | None | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6-6609107-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | Complete Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 5-6609107-5 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609107-9 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6-6609107-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | Complete Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609101-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | No Switch | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Dual |
| 7-6609107-4 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | No Switch | Complete Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 5-6609107-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | No Switch | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609101-8 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Dual |
| 3-6609106-0 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 7-6609107-0 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Filter Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609105-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 7-6609107-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Filter Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 4-6609107-0 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Filter Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 5-6609107-8 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609107-1 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | None | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609101-9 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 6-6609107-0 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 4-6609107-4 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | Filter Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 6609105-8 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Dual |
| 2-6609106-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6-6609107-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Complete Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6-6609107-8 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Complete Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 5-6609107-3 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 1-6609101-1 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 6609105-2 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 6609106-8 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 2-6609107-6 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609107-2 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 2-6609107-0 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609107-3 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609107-5 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | None | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 4-6609107-5 | Product Drawing 3D PDF | Power Entry Module | Dual AC (Series/Parallel) | DPST | Filter Shield | 250 µA | 500 µA | 10 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 4-6609959-3 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (SMPS) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6609102-2 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 8-6609955-8 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Unfiltered | IEC 60320-1 C-14 | Dual |
| 9-6609955-2 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Unfiltered | IEC 60320-1 C-14 | Dual |
| 6-6609930-8 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | No Switch | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 5-6609929-0 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6609103-8 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 4-6609929-4 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 2-6609104-5 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Filter Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 2-6609104-9 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6609102-1 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 5-6609929-7 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 6609104-4 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 7-6609928-7 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | Filter Shield | 250 µA | 500 µA | 3 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Dual |
| 6609100-1 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 250 VAC | Unfiltered | IEC 320/C-14 | Single |
| 1-6609929-5 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 1-6609103-1 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 3-6609929-4 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 3 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 2-6609104-1 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 6609941-2 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 7-6609107-6 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | No Switch | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 7-6609107-9 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | No Switch | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 6609106-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | None | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 2-6609106-4 | Product Drawing 3D PDF | Power Entry Module | Single AC | No Switch | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 5-6609951-9 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Single AC | DPST | None | 2 µA | 5 µA | 6 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |
| 2-6609106-3 | Product Drawing 3D PDF | Power Entry Module | Single AC | DPST | Complete Shield | 2 µA | 5 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 2-6609106-1 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (SMPS) | DPST | Filter Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Single |
| 3-6609107-1 | Product Drawing 3D PDF | Power Entry Module | Dual AC (SMPS) | DPST | Filter Shield | 250 µA | 500 µA | 6 A | .187" FASTON | 250 VAC | Filtered | IEC 320/C-14 | Single |
| 3-6609951-6 | Product Drawing 3D PDF | Power Entry (Filtered/Unfiltered) | Dual AC (Series/Parallel) | DPST | Complete Shield | 2 µA | 5 µA | 10 A | .187" FASTON | 115 VAC, 230 VAC | Filtered | IEC 60320-1 C-14 | Dual |