This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Operation/Application

  • Compatible With Connector Shell Size  21, 17, 15, 25, 19, 13, 11, 23

Housing Features

  • Compatible With Connector Shape  Circular

Product Type Features

  • Sealable  Yes

  • Connector Cover Type  Protective Cover

Mechanical Attachment

  • Component Retention Feature  Wire Rope with PTFE Coating

Usage Conditions

  • Operating Temperature (Max) (°C) 200, 175

  • Operating Temperature (Max) (°F) 347, 392

  • Operating Temperature Range (°C) -65 – 175, -65 – 200

  • Operating Temperature Range (°F) -85 – 392, -85 – 347

Other

  • EU RoHS Compliance  Not Compliant, Compliant

  • EU ELV Compliance  Compliant, Not Compliant

Reference Number

  • TE Internal Number CAT-D38999-DIV1A

Related Materials

Datasheets & Catalog Pages