Product | TE Part # | Documents | PCB Connector Assembly Type | Connector System | Number of Positions | Number of Rows | Centerline (Pitch) | PCB Mount Orientation | Header Type | Contact Mating Area Plating Material | Connector & Contact Terminates To | Contact Current Rating (Max) | UL Flammability Rating | Circuit Application | Connector Mounting Type | Mating Alignment | PCB Mount Alignment | Primary Product Color | Packaging Method | EU RoHS Compliance | EU ELV Compliance |
---|
| DT13-08PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT13-36PABC-R015 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 36 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-08PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant | Compliant |
| DTF15-12PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT13-12PC-B016 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Green | Box | Compliant | Compliant |
| DT13-2P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 2 | 1 | 5.46 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT15-12PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Green | Box | Compliant | Compliant |
| DT13-48PABCD-R015 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 48 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DTF13-3P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 3 | 0 | 4.33 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |
| DT15-12PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-12PB-B016 | 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-12PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Green | Box | Compliant | Compliant |
| DT15-12PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-12PA-R015 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-2P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 2 | 1 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT13-08PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-12PB-B016 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-24PAB-R015 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 24 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DTP15-4P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 10.16 mm | Vertical | Fully Shrouded | Tin | Wire & Cable | 25 A | Not tested | Power | Panel Mount | Without | With | Black | Box | Compliant with Exemptions | Compliant with Exemptions |
| DTF15-12PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-12PC-B016 | 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Green | Box | Compliant | Compliant |
| DTF13-4P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 9.12 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Not Compliant | Not Compliant |
| DT13-4P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 4.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DTF13-6P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 4.45 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |
| DT15-12PD-B016 | 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-4P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 4.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DTF13-12PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Black | Box | Compliant with Exemptions | Compliant |
| DTF15-12PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT13-6P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT15-12PA-B016 | 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT13-12PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-6P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DTF15-12PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Green | Box | Compliant | Compliant |
| DT15-12PD-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-08PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Green | Box | Compliant | Compliant |
| DTF13-12PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Green | Box | Compliant with Exemptions | Compliant |
| DT13-48PABCD-GR02 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 48 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DTF15-12PA-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-4P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 4.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT13-12PD-B016 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-6P-GP01 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| HD10-9-96P-N005 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 9 | - | - | Vertical | Fully Shrouded | Tin (Sn) | Printed Circuit Board | 13 A | UL 94V-0 | Power | Board Mount | With | Without | Black | Tray | Compliant with Exemptions | Compliant with Exemptions |
| DTF13-3P-1939 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 3 | 0 | 4.33 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |
| DT13-12PA-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DTF13-12PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Brown | Box | Compliant with Exemptions | Compliant |
| DT15-08PA-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-12PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT13-12PB-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-08PB-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-12PB-B028 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-3P-R009 | Product Drawing 3D PDF | - | Wire-to-Wire | 3 | - | - | Vertical | - | Gold (Au) | Wire & Cable | - | UL 94V-1 | Power | - | With | Without | Black | Box | Compliant | Compliant |
| DT13-4P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 4.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-6P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT13-08PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-12PB-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-6P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DT13-36PABC-GR02 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 36 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | Not tested | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-12PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-08PD | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Brown | Box | Compliant | Compliant |
| DT15-12PA-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-12PC-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Green | Box | Compliant | Compliant |
| DT15-2P-P010 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 2 | 1 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | Without | Without | Gray | Box | Compliant | Compliant |
| DTF13-4P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 2 | 9.12 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |
| DTF15-12PB-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT15-12PA-B028 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT15-08PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Vertical | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Black | Box | Compliant | Compliant |
| DT13-08PC | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.46 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Green | Box | Compliant | Compliant |
| DT13-12PA-B016 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Gray | Box | Compliant | Compliant |
| DT13-12PB | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Nickel | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Panel Mount | With | Without | Black | Box | Compliant | Compliant |
| DTF13-12PA | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant with Exemptions | Compliant |
| DTF13-12PA-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 1.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | With | Without | Gray | Box | Compliant with Exemptions | Compliant |
| DTF13-2P | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 2 | 1 | 5.46 mm | Right Angle | Fully Shrouded | Tin | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |
| DTF13-6P-G003 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 4.45 mm | Right Angle | Fully Shrouded | Gold | Wire & Cable | 13 A | UL 94V-0 | Power & Signal | Board Mount | Without | Without | Black | Box | Compliant with Exemptions | Compliant |