Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type
Miniature Load Cells
Other
-
Force Direction
Compression
Electrical Characteristics
-
Full Scale Range (Newton)
5 – 500
-
Full Scale Range (lbf)
1 – 100
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS)
±1
Operation/Application
-
Output Signal Type
±100 mV
Reference Number
-
TE Internal Number
CAT-FLS0021