Please review product documents or contact us for the latest agency approval information.
Other
-
Force Direction
Compression
-
Zero Shift in CTR (% of FS)
±.05
-
Sensitivity Shift (% of FS)
±.05
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Electrical Characteristics
-
Supply Voltage Range (VDC)
5
-
Full Scale Range (Nm)
5, 30, 20, 10
Usage Conditions
-
Accuracy (% of FS)
±1
-
Operating Temperature Range (°C)
0 – 40, -40 – 85
-
Operating Temperature Range (°F)
-40 – 185, 32 – 104
Product Type Features
-
Force Sensor Type
OEM Compression Load Cells
Operation/Application
-
Output Signal Type
20 mV/V
Reference Number
-
TE Internal Number
CAT-FSE0003