This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH HDP20 lockwashers and panel nuts should be used together.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Nut, Lockwasher

Body Features

  • Primary Product Material  Steel, PA GF

  • Primary Product Color  Black

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Compatible With Connector Style  Receptacle

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

  • Serviceable  Yes

Configuration Features

  • Number of Positions  47, 29, 16, 19, 31, 18, 14, 9, 21, 7, 6, 23, 33, 8, 35, 20

Industry Standards

  • UL Flammability Rating  Not tested

Packaging Features

  • Packaging Method  Box

Reference Number

  • TE Internal Number CAT-H396-M8649

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.