Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Diameter
12 mm [ .472 in ]
Other
-
Linearity Error (Full Range) (%)
±.25
-
EU RoHS Compliance
Compliant
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Product Type Features
-
Product Shape
Cylindrical
Electrical Characteristics
-
Supply Voltage Range (V)
3
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Signal Characteristics
-
Excitation Frequency (kHz)
1 – 10, .5 – 10
Configuration Features
-
Electrical Connection
Leads
Reference Number
-
TE Internal Number
CAT-LVDT0024